How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 6.76 | LL: | 5.25 in |
| AF: | 0.38 | D: | 4.88 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AA: | 15.19 |
| BF: | 0.53 | H: | 0.53 in |
| LQ1: | 8.61 in | P: | 4.62 in |
| AE2: | 0.97 | I: | 7.5 in |
| AJ: | 7.25 | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Output Diameter (in): | 2.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

