How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | BE1: | 0.5 in |
| LQ1: | 9.17 in | AG: | 10.5 |
| AA: | 15.19 | AK: | 8.5 |
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | I: | 7.5 in |
| G: | 3.63 | D: | 4.88 |
| LL: | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | AF: | 0.38 |
| AB: | 6.76 | BD: | 9 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.07 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | Model Code: | 52YF |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.00 | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.25 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

