How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| AA: | 15.19 | AG: | 10.5 |
| I: | 7.5 in | P: | 4.62 in |
| AF: | 0.38 | G: | 3.63 |
| T: | 2.25 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.88 |
| AB: | 6.76 | LQ1: | 9.17 in |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.97 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.07 |
| Bore Code: | 36 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Input Bore (C Face): | 1.625 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

