How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.25 |
| BD: | 9 | AF: | 0.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 7.5 in | LL: | 5.25 in |
| LQ1: | 9.17 in | AK: | 8.5 |
| H: | 0.53 in | D: | 4.88 |
| V: | 4.26 in | AA: | 15.19 |
| AG: | 10.5 | AE2: | 0.97 |
| G: | 3.63 | AB: | 6.76 |
| AJ: | 7.25 | P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Series Code: | OE |
| Motor Frame Size: | 250TC | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 36 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 117 | Model Code: | 52YF |
| Output Key: | 1/2 X 3.00 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

