How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BF: | 0.53 |
| AA: | 15.19 | LQ1: | 9.17 in |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | LL: | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| AF: | 0.38 | G: | 3.63 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.3 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

