How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| AA: | 15.19 | BE1: | 0.5 in |
| AB: | 6.76 | BD: | 9 |
| AK: | 8.5 | V: | 4.26 in |
| I: | 7.5 in | G: | 3.63 |
| D: | 4.88 | T: | 2.25 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Output RPM: | 87.5 | Output Key: | 1/2 X 3.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.25 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

