How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.25 |
| BD: | 9 | AJ: | 7.25 |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AA: | 15.19 |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
| LQ1: | 9.17 in | AE2: | 0.97 |
| G: | 3.63 | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 70 | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

