How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| BF: | 0.53 | D: | 4.88 |
| I: | 7.5 in | BD: | 9 |
| AG: | 10.5 | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 4.62 in | LQ1: | 9.17 in |
| AK: | 8.5 | G: | 3.63 |
| AF: | 0.38 | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.25 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Output Key: | 1/2 X 3.00 | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.25 in | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

