How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| AJ: | 7.25 | P: | 4.62 in |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 10.5 |
| T: | 2.25 | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 52YF | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

