How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AF: | 0.38 | AA: | 15.19 |
| AJ: | 7.25 | AB: | 6.76 |
| LL: | 5.25 in | AE2: | 0.97 |
| BD: | 9 | G: | 3.63 |
| H: | 0.53 in | T: | 2.25 |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YF |
| Ratio Range: | 30:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.00 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Gear Type: | Worm |
| Bore Code: | 36 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

