How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| H: | 0.53 in | AF: | 0.38 |
| P: | 4.62 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| D: | 4.88 | LQ1: | 9.17 in |
| AK: | 8.5 | G: | 3.63 |
| AJ: | 7.25 | AG: | 10.5 |
| BD: | 9 | AA: | 15.19 |
| AB: | 6.76 | T: | 2.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Ratio: | 40:1 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

