How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 9.17 in | LL: | 5.25 in |
| AB: | 6.76 | G: | 3.63 |
| BD: | 9 | I: | 7.5 in |
| AE2: | 0.97 | V: | 4.26 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | P: | 4.62 in |
| H: | 0.53 in | AA: | 15.19 |
| D: | 4.88 | AK: | 8.5 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 28.2 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Output RPM: | 341 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

