How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.88 | H: | 0.53 in |
| BD: | 9 | AA: | 15.19 |
| LL: | 5.25 in | AG: | 10.5 |
| T: | 2.25 | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| P: | 4.62 in | BF: | 0.53 |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 36 | Series Code: | OE |
| Output RPM: | 341 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Key: | 1/2 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

