How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 2.25 |
| AB: | 6.76 | V: | 4.26 in |
| D: | 4.88 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.63 | BF: | 0.53 |
| I: | 7.5 in | AE2: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| AK: | 8.5 | P: | 4.62 in |
| LQ1: | 9.17 in | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 5:1 | Output Key: | 1/2 X 3.00 |
| Center Distance (in): | 5.25 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 341 | Input Bore (C Face): | 1.625 |
| Model Code: | 52YF | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 28.2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

