How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 4.62 in |
| T: | 2.25 | V: | 4.26 in |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 7.5 in | G: | 3.63 |
| LL: | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | AJ: | 7.25 |
| BD: | 9 | AA: | 15.19 |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.88 | AG: | 10.5 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.14 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

