How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.25 | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | P: | 4.62 in |
| AK: | 8.5 | D: | 4.88 |
| LQ1: | 9.17 in | BF: | 0.53 |
| BD: | 9 | AG: | 10.5 |
| G: | 3.63 | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

