How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| LQ1: | 9.17 in | D: | 4.88 |
| BD: | 9 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | BF: | 0.53 |
| LL: | 5.25 in | AF: | 0.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 6.76 | AA: | 15.19 |
| T: | 2.25 | P: | 4.62 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YF-2 | Service Factor: | 1 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

