How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| AA: | 15.19 | LQ1: | 9.17 in |
| P: | 4.62 in | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | V: | 4.26 in |
| BD: | 9 | AE2: | 0.97 |
| I: | 7.5 in | G: | 3.63 |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 36 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.25 in |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 24 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

