How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AK: | 8.5 | LL: | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| AF: | 0.38 | T: | 2.25 |
| BF: | 0.53 | I: | 7.5 in |
| P: | 4.62 in | AJ: | 7.25 |
| D: | 4.88 | AE2: | 0.97 |
| H: | 0.53 in | G: | 3.63 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 250TC | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 24 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output RPM: | 233 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.00 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

