How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | D: | 4.88 |
| AB: | 6.76 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AG: | 10.5 | I: | 7.5 in |
| V: | 4.26 in | H: | 0.53 in |
| BE1: | 0.5 in | T: | 2.25 |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.38 | AA: | 15.19 |
| AJ: | 7.25 | P: | 4.62 in |
| AE2: | 0.97 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 233 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Bore Code: | 36 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Key: | 1/2 X 3.00 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 24 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

