How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | G: | 3.63 |
| I: | 7.5 in | P: | 4.62 in |
| BF: | 0.53 | BD: | 9 |
| LL: | 5.25 in | H: | 0.53 in |
| V: | 4.26 in | AE2: | 0.97 |
| AK: | 8.5 | AB: | 6.76 |
| AJ: | 7.25 | T: | 2.25 |
| D: | 4.88 | AF: | 0.38 |
| BE1: | 0.5 in | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Bore Code: | 36 | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.91 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

