How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 10.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | V: | 4.26 in |
| AE2: | 0.97 | AK: | 4.5 |
| AB: | 6.76 | I: | 7.5 in |
| T: | 2.25 | LL: | 5.25 in |
| BE: | 0.38 in | D: | 4.88 |
| AF: | 0.38 | LQ: | 7.85 in |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.00 |
| Series Code: | OE | Model Code: | 52YF |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

