How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | I: | 7.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| BD: | 5.88 | T: | 2.25 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| D: | 4.88 | G: | 3.63 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 4.26 in | AF: | 0.38 |
| P: | 4.62 in | AB: | 6.76 |
| AA: | 15.19 | H: | 0.53 in |
| AG: | 10.5 | AK: | 4.5 |
Technical Specifications
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Bore Code: | 36 | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YF-2 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

