How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AK: | 4.5 | G: | 3.63 |
| I: | 7.5 in | BF: | 0.41 |
| AJ: | 5.88 | AB: | 6.76 |
| LQ: | 7.85 in | BD: | 5.88 |
| D: | 4.88 | AG: | 10.5 |
| P: | 4.62 in | H: | 0.53 in |
| T: | 2.25 | AA: | 15.19 |
Technical Specifications
| Assembly: | YF-2 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Input Bore (C Face): | 0.625 |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Output Diameter (in): | 2.25 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

