How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AF: | 0.38 |
| AA: | 15.19 | V: | 4.26 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| P: | 4.62 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 2.25 |
| D: | 4.88 | LQ: | 7.85 in |
| LL: | 5.25 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.97 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 36 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 56C |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

