How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 3.63 |
| V: | 4.26 in | I: | 7.5 in |
| AF: | 0.38 | T: | 2.25 |
| LQ: | 7.85 in | P: | 4.62 in |
| BE: | 0.38 in | AE2: | 0.97 |
| AA: | 15.19 | BD: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AK: | 4.5 |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.3 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

