How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| G: | 3.63 | AF: | 0.38 |
| AB: | 6.76 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 5.25 in |
| AE2: | 0.97 | LQ: | 7.85 in |
| T: | 2.25 | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Motor Frame Size: | 56C |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.25 in |
| Model Code: | 52YF | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.38 | Bore Code: | 36 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

