How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 15.19 |
| D: | 4.88 | AB: | 6.76 |
| V: | 4.26 in | P: | 4.62 in |
| BF: | 0.41 | I: | 7.5 in |
| AE2: | 0.97 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | AG: | 10.5 |
| AK: | 4.5 | LL: | 5.25 in |
| T: | 2.25 | LQ: | 7.85 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.00 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 36 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

