How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| G: | 3.63 | AE2: | 0.97 |
| AF: | 0.38 | I: | 7.5 in |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 15.19 | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 2.25 | LQ: | 7.85 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | D: | 4.88 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Output Diameter (in): | 2.25 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.29 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

