How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| D: | 4.88 | LL: | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| AA: | 15.19 | I: | 7.5 in |
| LQ: | 7.85 in | BD: | 5.88 |
| AB: | 6.76 | BE: | 0.38 in |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 4.5 | P: | 4.62 in |
Technical Specifications
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Bore Code: | 36 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

