How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | AF: | 0.38 |
| AK: | 4.5 | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | P: | 4.62 in |
| BE: | 0.38 in | LL: | 5.25 in |
| LQ: | 7.85 in | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 5.88 |
| T: | 2.25 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 36 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

