How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BD: | 5.88 |
| AF: | 0.38 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AG: | 10.5 | H: | 0.53 in |
| AK: | 4.5 | AB: | 6.76 |
| D: | 4.88 | BE: | 0.38 in |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 5.88 | V: | 4.26 in |
| T: | 2.25 | AA: | 15.19 |
| BF: | 0.41 | AE2: | 0.97 |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Key: | 1/2 X 3.00 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Assembly: | YF-2 | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 5:1 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 28.2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

