How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 2.25 |
| LL: | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | LQ: | 7.85 in |
| AE2: | 0.97 | D: | 4.88 |
| AA: | 15.19 | AK: | 4.5 |
| P: | 4.62 in | AB: | 6.76 |
| BE: | 0.38 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| BD: | 5.88 | G: | 3.63 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Diameter (in): | 2.25 in | Assembly: | YF-2 |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| Bore Code: | 36 | Motor Frame Size: | 56C |
| Output RPM: | 341 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

