How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AE2: | 0.97 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | I: | 7.5 in |
| BF: | 0.41 | D: | 4.88 |
| AG: | 10.5 | LL: | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| AF: | 0.38 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AJ: | 5.88 | T: | 2.25 |
| AA: | 15.19 | LQ: | 7.85 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Diameter (in): | 2.25 in |
| Product Type: | Right Angle | Model Code: | 52YF |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 5.14 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

