How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 4.62 in |
| AG: | 10.5 | AE2: | 0.97 |
| LQ: | 7.85 in | LL: | 5.25 in |
| V: | 4.26 in | BF: | 0.41 |
| AA: | 15.19 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.38 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 7.5 in | T: | 2.25 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.25 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

