How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 10.5 |
| AF: | 0.38 | AE2: | 0.97 |
| AA: | 15.19 | BE: | 0.38 in |
| LQ: | 7.85 in | BD: | 5.88 |
| P: | 4.62 in | D: | 4.88 |
| LL: | 5.25 in | BF: | 0.41 |
| G: | 3.63 | V: | 4.26 in |
| T: | 2.25 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 29.2 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

