How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 10.5 |
| AF: | 0.38 | BF: | 0.41 |
| T: | 2.25 | LL: | 5.25 in |
| AB: | 6.76 | G: | 3.63 |
| LQ: | 7.85 in | I: | 7.5 in |
| D: | 4.88 | AE2: | 0.97 |
| P: | 4.62 in | AJ: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BD: | 5.88 |
| V: | 4.26 in | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.00 |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Assembly: | YF-2 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

