How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| BF: | 0.41 | AF: | 0.38 |
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | T: | 2.25 |
| BD: | 5.88 | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
| I: | 7.5 in | LQ: | 7.85 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 2.25 in | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

