How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2.25 |
| P: | 4.62 in | AG: | 10.5 |
| AB: | 6.76 | AE2: | 0.97 |
| V: | 4.26 in | I: | 7.5 in |
| D: | 4.88 | LQ: | 7.85 in |
| G: | 3.63 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | AA: | 15.19 |
| BE: | 0.38 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 7.5:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 24 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output Key: | 1/2 X 3.00 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 36 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

