How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| AB: | 6.76 | D: | 4.88 |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | AA: | 15.19 |
| P: | 4.62 in | AG: | 10.5 |
| I: | 7.5 in | AK: | 4.5 |
| V: | 4.26 in | BD: | 5.88 |
| T: | 2.25 | AE2: | 0.97 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Model Code: | 52YF | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

