How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.97 |
| D: | 4.88 | AJ: | 5.88 |
| P: | 4.62 in | AA: | 15.19 |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 3.63 | T: | 2.25 |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | LQ: | 7.85 in |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 2.91 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.25 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Bore Code: | 36 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Key: | 1/2 X 3.00 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

