How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AK: | 4.5 |
| I: | 7.5 in | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| P: | 4.62 in | AF: | 0.38 |
| LL: | 5.25 in | D: | 4.88 |
| BD: | 5.88 | G: | 3.63 |
| AJ: | 5.88 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BE: | 0.38 in | AE2: | 0.97 |
| BF: | 0.41 | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Bore Code: | 36 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

