How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| BE: | 0.38 in | D: | 4.88 |
| T: | 2.25 | V: | 4.26 in |
| LQ: | 7.85 in | I: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.97 | AA: | 15.19 |
| P: | 4.62 in | AG: | 10.5 |
| AF: | 0.38 | BF: | 0.41 |
| G: | 3.63 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.91 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Model Code: | 52YF |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

