How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.41 |
| I: | 7.5 in | D: | 4.88 |
| AA: | 15.19 | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| T: | 2.438 | BE: | 0.38 in |
| AK: | 4.5 | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| BD: | 5.88 | LQ: | 7.85 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

