How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | T: | 2.438 |
| AE2: | 0.97 | H: | 0.53 in |
| AF: | 0.38 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 5.88 | AG: | 10.5 |
| D: | 4.88 | LL: | 5.25 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| AA: | 15.19 | AK: | 4.5 |
| P: | 4.62 in | V: | 4.26 in |
| G: | 3.63 | BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Motor Frame Size: | 140TC |
| Bore Code: | 39 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

