How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | D: | 4.88 |
| V: | 4.26 in | AJ: | 5.88 |
| I: | 7.5 in | G: | 3.63 |
| AE2: | 0.97 | H: | 0.53 in |
| LQ: | 7.85 in | AB: | 6.76 |
| AF: | 0.38 | LL: | 5.25 in |
| T: | 2.438 | AA: | 15.19 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 4.62 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 175 |
| Model Code: | 52YF | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.438 in | Ratio: | 10:1 |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

