How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 15.19 |
| P: | 4.62 in | H: | 0.53 in |
| V: | 4.26 in | LQ: | 7.85 in |
| AJ: | 5.88 | AG: | 10.5 |
| BE: | 0.38 in | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| AB: | 6.76 | LL: | 5.25 in |
| BD: | 5.88 | I: | 7.5 in |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 19.4 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Output RPM: | 175 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Model Code: | 52YF | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

