How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.97 |
| AG: | 10.5 | G: | 3.63 |
| AF: | 0.38 | T: | 2.438 |
| BD: | 5.88 | P: | 4.62 in |
| V: | 4.26 in | I: | 7.5 in |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.07 |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

