How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | V: | 4.26 in |
| AJ: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | BF: | 0.41 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 2.438 | LL: | 5.25 in |
| BD: | 5.88 | G: | 3.63 |
| AB: | 6.76 | D: | 4.88 |
| LQ: | 7.85 in | AK: | 4.5 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-2 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Bore Code: | 39 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

