How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| AF: | 0.38 | AK: | 4.5 |
| AG: | 10.5 | AA: | 15.19 |
| BF: | 0.41 | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | V: | 4.26 in |
| LQ: | 7.85 in | I: | 7.5 in |
| BD: | 5.88 | D: | 4.88 |
| AJ: | 5.88 | AE2: | 0.97 |
| AB: | 6.76 | T: | 2.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

